Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LRW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LRW Closed Circuit Cooler features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty closed circuit cooler applications. The entire drive system is backed with a comprehensive (5) Five Year Warranty.

 

Centrifugal Fans and Drives

The LRW features forwardly curved centrifugal fan wheels constructed of hot-dip galvanized steel for strength and efficiency. All fans are statically and dynamically balanced and mounted in a hot-dip galvanized steel housing designed and manufactured by EVAPCO. The drive sheaves are located in the dry entering air stream for longer life and are accessible from the side of the fan and drive enclosure.