Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LRW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LRW Closed Circuit Cooler product line is a combination of EVAPCO’s extensive forced draft evaporative cooling product experience and engineered solutions design philosophy. Using EVAPCO's patented, high-efficiency THERMAL-PAK® coil, the LRW is the most efficient, quietest, and easiest forced-draft cooler in the industry to maintain and operate. The LRW’s engineered design features are described below.

LRW Ships Factory Assembled

The compact, unitary design of the LRW Closed Circuit Cooler allows them to be shipped completely assembled. This results in lower transportation costs and no assembly requirements at the job site. Only one lift is required to rig the LRW. Note: Options such as attenuation and discharge hoods will require additional lifts.