Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB PMWQ LSWB WDW
LRWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The standard design of the EVAPCO LRWB provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier, and extend the life, or enhance the performance capabilities of the Closed Circuit Cooler. These options are listed below.

 
Stainless Steel Coils

EVAPCO now offers the optional TITAN COIL. Constructed with type 304L Stainless Steel, the TITAN COIL is manufactured using EVAPCO's patented elliptical tube Thermal-Pak® coil design upgraded to Xtra Tough construction featuring: Xtra Durability, Xtra Corrosion Resistance, and an Xtra long 5 YEAR Coil Warranty as standard.




SST Coil Flyer