Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LRW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LRW Closed Circuit Cooler product line is a combination of EVAPCO’s extensive forced draft evaporative cooling product experience and engineered solutions design philosophy. Using EVAPCO's patented, high-efficiency THERMAL-PAK® coil, the LRW is the most efficient, quietest, and easiest forced-draft cooler in the industry to maintain and operate. The LRW’s engineered design features are described below.

Pressurized Water Distribution System

Another important part of a closed circuit cooler is the water distribution section. The coil must be thoroughly and completely drenched with water at all times to give the maximum heat transfer and to minimize scaling. The EVAPCO system does this by circulating 6 gallons of water per minute over every square foot (4 liters per second over each square meter) of coil face area.

The water distribution system is greatly simplified in EVAPCO units with the largest non-clog water diffusers available for closed circuit coolers. The diffusers are threaded into the water distribution header to ensure correct positioning. Also, a collar on the diffuser extends into the header and acts as a sludge ring to reduce the need for maintenance. Excellent flooding of the coil is maintained at all times without numerous small orifice nozzles or complicated troughs.

For corrosion protection, the diffusers are made of ABS plastic and distributor pipes are noncorrosive Polyvinyl Cholride (PVC).