Visit EVAPCO Worldwide:

ESWA ATWB LRWB LSWB WDW
LRWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The LRWB is a low noise, low height, forced draft, centrifugal fan design closed circuit cooler with a capacity range of 142 to 3,335 MBH (41 to 977 kW). Standard construction features the patented, high efficiency Thermal-Pak® Coil with a type 304 stainless steel cold water basin and G-235 (Z600-Europe) galvanized steel casing. Type 304 stainless steel construction is available for the casing.