Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The LSTB Cooling Tower features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty cooling tower applications.


Belt Drive

The belt drive system consists of multigrooved V-Belts with high lateral rigidity. The belts are designed for cooling tower service, and are constructed of neoprene with polyester cords. The belt drive is sized for 150 percent of the motor nameplate horsepower ensuring long and trouble free operation.