Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The LSTB Cooling Tower features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty cooling tower applications.


Centrifugal Fans and Drives

The LSTB features forwardly curved centrifugal fan wheels constructed of hot-dip galvanized steel for strength and efficiency. All fans are statically and dynamically balanced and mounted in a hot-dip galvanized steel housing designed and manufactured by EVAPCO. The drive sheaves are located in the dry entering air stream for longer life and are accessible from the side of the fan and drive enclosure.