Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


Designed for easy maintenance, the LSTB cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The cold water basin is easily accessed from outside the tower via large circular access doors. All drive system components are located in the dry, entering air stream for long life and can be serviced from outside the tower.

•   Fan Motor Mount
•   Easy Access
•   Stainless Steel Strainers
•   EVAPCOAT Construction

EVAPCOAT Construction
G-235 Hot-Dip Galvanized Steel Construction

The standard material of construction for evaporative cooling equipment for many years has been hot-dip galvanized steel. The purpose of galvanizing is to protect the base metal from corrosion, and the thickness of the galvanized layer directly affects the equipment life.

EVAPCO has been instrumental in the development of corrosion protection technology and was the first manufacturer to use G-235 (Z600-Europe) galvanized steel construction. The G-235 (Z600-Eurpe) designation equates to a minimum of 2.35 ounces of zinc per square foot (600 grams per square meter) of surface area.

The EVAPCOAT Corrosion Protection System is the heaviest galvanized coating available for extended corrosion protection eliminating the need for costly, unreliable epoxy paint finishes.