Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


Designed for easy maintenance, the LSTB cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The cold water basin is easily accessed from outside the tower via large circular access doors. All drive system components are located in the dry, entering air stream for long life and can be serviced from outside the tower.

•   Fan Motor Mount
•   Easy Access
•   Stainless Steel Strainers
•   EVAPCOAT Construction

Easy Access

The pan/fan section of a centrifugal fan unit is designed for accessibility and maintenance. Fan and drive components are positioned to allow easy adjustment and cleaning. All grease fittings are in convenient locations for periodic lubrication. Large circular access doors are provided on each section to allow entry into the pan. All float valve and strainer assemblies are location near the door for easy adjustment and cleaning. The pan sump is designed to catch the dirt accumulated and can be flushed out with a hose