Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The LSTB Cooling Tower features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty cooling tower applications.


Fan Motors
All LSTB Cooling Tower models utilize heavy duty totally enclosed fan motors designed specifically for cooling tower applications. In addition to the standard motors offered on each cooling tower, EVAPCO offers many optional motors to meet your specific needs, including:

  • Premium Efficiency Motors
  • Multi-Speed Motors
  • Inverter-Duty Motors for VFD Applications