Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The LSTB Cooling Tower features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty cooling tower applications.


Forged Bearing Journal

The fan shafts used on all LSTB models are standard with forged bearing journals. Other brands may use fan shafts with welded end journals that are susceptible to rusting and eventual failure. The solid forged design of the LSTB fan shaft provides durable long-lasting operation, free from premature mechanical failure.