Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The standard design of the EVAPCO LSTB provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Stainless Steel Basin
•   Sound Attentuation
•   Screened Bottom Panels
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Electric Heaters

Electric immersion heaters are available as an option and are located in the basin of the tower. They are sized to maintain a +40° F (4,4º C) pan water temperature at 0°F (-18º C) ambient with the fans off *. They are furnished with a combination thermostat/low water protection device to cycle the heater on when required and to prevent the heater elements from energizing unless they are completely submerged. All components are enclosed in rugged, weather proof enclosures for outdoor use. Heater control packages that include contactor, transformer or disconnects are available.

(*) - Electric heater selection based on 0°F (-18º C) ambient temperature. For alternate low ambient heater selections consult the factory.