Designed for easy
maintenance, the LSTB cooling tower leads the industry in service friendly
features. The two most critical areas for cooling tower maintenance are the
basin and the drive system. The cold water basin is easily accessed from outside
the tower via large circular access doors. All drive system components are
located in the dry, entering air stream for long life and can be serviced from
outside the tower.
|