Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals



 

SECTION 23 65 00 - FACTORY-FABRICATED COOLING TOWERS
PART 1 - GENERAL

1.1 RELATED DOCUMENTS
    A. Drawings and general provisions of the Contract, including General and
        Supplementary Conditions and Division 1 Specification Sections, apply to
        this section.
1.2 SUMMARY:
    A. This Section includes factory assembled and tested, open circuit, forced draft
        counterflow cooling tower.
1.3 SUBMITTALS
    A. General. Submit the following:
        1. Certified drawings of the cooling tower, sound data, recommended steel
            support indicating weight loadings, wiring diagrams, installation instructions,
            operationand maintenance instructions, and thermal performance guarantee
            by the manufacturer.
1.4 QUALITY ASSURANCE
    A. Verification of Performance:
        1. Test and certify cooling tower thermal performance according to CTI
            Standard 201.
        2.Test and certify cooling tower sound performance according to CTI ATC-128.
    B. Meet or Exceed energy efficiency per ASHRAE 90.1.
1.5 WARRANTY
    A. Motor/Drive System: Five (5) year comprehensive warranty against materials and
        workmanship including motor, fan, bearings, mechanical support, sheaves,
        bushings and belt.
    B. Unit: One (1) year from start-up, not to exceed eighteen (18) months from
        shipment on the unit.

PART 2 - PRODUCTS
2.1 MANUFACTURERS
    A. Manufactures: Subject to compliance with requirements, provide cooling towers
        manufactured by one of the following:
        1. EVAPCO, Inc.
        2. Approved Substitute
2.2 MATERIALS
    A. Galvanized Sheet Steel complying with ASTM A 653/A 653M and having G-235
        designation.
    B. Optional Type 304 and/or 316 Stainless Steel as specified.
2.3 FORCED-DRAFT, COUNTERFLOW COOLING TOWERS
    A. Description: Factory assembled and tested, forced draft counterflow cooling tower
        complete with fill, fan(s), louvers, accessories, and rigging supports.
    B. Cooling Tower Characteristics and Capacities: Refer to the Cooling Tower schedule.
    C. Fan(s):
        1. Type and Material: forward curved, centrifugal of hot-dipped galvanized
            construction. The fans shall be factory installed, and statically and
            dynamically balanced for vibration free operation.
        2. Fan Housing: The complete drive system, including the electric motor, belts,
            bearings, fan, and drives shall be completely enclosed in a protective
            housing which covers the drive system and provides sound reduction.
        3. Maximum sound pressure level of _____dB(A) measured at 5 feet above the fan
            discharge during full speed operation in accordance with CTI Standard ATC-128.
    D. Water Distribution System: Non-corrosive materials.
        1. Evenly distribute of water over fill material with pressurized spray tree.
            a. Pipes: Schedule 40 PVC, Non-corrosive Materials
            b. Nozzles: Non-clogging, ABS Plastic, threaded into branch piping.
        2. Maximum pressure at inlet shall be ____ psig.
    E. IBC Compliance: The unit structure shall be designed, analyzed, and constructed
        in accordance with the latest edition of the International Building Code (IBC)
        Regulations for seismic loads up to _____ g and wind loads up to __ psf.
    F. Collection Basin Material: Heavy Gauge G-235 Galvanized Steel or Type 304
        Stainless Steel (Optional) for long life and durability:
        1. Removable Type 304 Stainless Steel strainer with openings smaller than
            nozzle orifices.
        2. Joints: Bolted and sealed watertight.
        3. Overflow, Makeup and Drain connections: G-235 Galvanized Steel (MPT).
        4. Outlet Connection: G-235 Galvanized Steel Beveled for weld and grooved for
            mechanical coupling.
    G. Casing: Heavy Gauge G-235 Galvanized Steel or Type 304 Stainless
        Steel (Optional):
        1. Casing panels shall totally encase the fill media to protect the fill from damage
            due to direct atmospheric exposure. All galvanized steel panel edges
            shall be coated with a 95% pure zinc compound during fabrication.
        2. Fasteners: Corrosion resistance equal to or better than materials being fastened.
        3. Joints: Sealed watertight.
        4. Welded Connections: Continuous and watertight
    H. Fill Media: PVC; resistant to rot, decay and biological attack; formed, crossfluted
        bonded together for strength and durability in block format for easy removal and
        replacement; suitable for use as a working surface; self extinguishing with flame
        spread rating of 5 per ASTM E84-81a; able to withstand continuous operating
        temperature of 130°F; and fabricated, formed and installed by the manufacturer
        to ensure water breaks up into droplets.
    I. Drift Eliminators: Same material as Fill. 0.001% drift rate.
    J. Protective Air Inlet Screens: Galvanized Steel
    K. Water Level Control: Brass mechanical makeup water valve and plastic float
        with an adjustable linkage.
2.4 MOTORS AND DRIVES
    A. General requirements for motors are specified in Division 23 Section "Motors".
    B. Enclosure Type: TEFC
    C. Motor Speed: Single Speed (Option: VFD Duty, 2-speed)
    D. Drive: Power Band Belt designed for 150% of the motor nameplate HP.
        1. Belt: V-belt type neoprene.
        2. Sheaves: Aluminum alloy, taper lock design.
        3. Bearings: Heavy duty, self-aligning bearings with extended grease lines
            and fittings
        4. Fan Shaft: Solid steel shaft with forged bearing journals.
        5. Vibration Cutout Switch: Mechanical switch to de- energize fan motors
            if excessive vibration in NEMA 4 enclosure.
2.5 MAINTENANCE ACCESS
    A. Access Door: A circular access door shall be located above the basin to allow for
        easy access to the pan interior.
    B. Ladders: Aluminum, vertical complying with 29 CFR 1910.27.
2.6 SOUND ATTENUATION
    A. Inlet Attenuation: Self supporting, materials to be same as fan section. Baffled
        panels shall change the path of air entry and capture radiated noise.
        External belt adjustment and lubrication points shall be provided.
    B. Discharge Attenuation: Straight sided discharge hood with insulated baffles to
        reduce the overall sound level of the discharge air. A large access
        panel to allow access to the water distribution system and drift
        eliminators shall be provided.