Stainless Steel Basin
For additional corrosion protection, several stainless steel options are available in either type 304 or for extreme
applications, type 316 stainless steel. The LSTBs modular design allows specific areas to be enhanced from the
cold water basin, to water touch panels, up to the entire unit. Combined with EVAPCOs non-corrosive PVC fill,
eliminators, and water distribution system, this is the most effective extended corrosion protection available. Unlike
costly, unreliable epoxy paint finishes, stainless steel will not peel or bubble exposing the base metal and clogging
the suction strainers.
|