Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the LSTB cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The cold water basin is easily accessed from outside the tower via large circular access doors. All drive system components are located in the dry, entering air stream for long life and can be serviced from outside the tower.

•   Fan Motor Mount
•   Easy Access
•   Stainless Steel Strainers
•   EVAPCOAT Construction

Stainless Steel Strainers

One other component of evaporative cooling equipment which is subject to excessive wear and corrosion is the suction strainer. EVAPCO provides a lasting Type 304 stainless steel strainer on all units (except remote sump applications) as standard. Strainers are positioned around a large anti-vortex hood in easily handled sections.