Visit EVAPCO Worldwide:

UT USS AT cAT LPT LSTB
LSTB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals

 

 

 

 

 

 

 

 

The LSTB is a forced draft, centrifugal fan design cooling tower with a capacity range of 156 to 1,300 nominal tons (686 to 5715 kW). Standard construction consists of G-235 (Z600-Europe) galvanized steel with type 304 stainless steel available for the basin or the entire tower.