Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LSWA Closed Circuit Cooler features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty closed circuit cooler applications.

 

Belt Drive

The belt drive system consists of multigrooved V-Belts with high lateral rigidity. The belts are designed for closed circuit cooler service, and are constructed of neoprene with polyester cords. The belt drive is sized for 150 percent of the motor nameplate horsepower ensuring long and trouble free operation.