Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LSWA Closed Circuit Cooler product line is a highly efficient design constructed for long life and minimum maintenance and features EVAPCO's patented, high efficiency Thermal-Pak® Coil. It is the ideal choice for forced draft replacement applications, low sound and indoor installations. The LSWA engineered design features are described below.

Forged Bearing Journal

The fan shafts used on all LSWA models are standard with forged bearing journals. Other brands may use a two-piece fan shaft with welded end journals that is susceptible to rusting and eventual failure. The solid forged design of the LSWA fan shaft provides durable long-lasting operation, free from premature mechanical failure.