Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LSWA Closed Circuit Cooler features the highly successful EVAPCO V-belt drive system engineered for heavy-duty operation. All drive system components including the fans, motors, sheaves, and belts are located in the dry entering air stream and are suitable for the most severe duty closed circuit cooler applications.

 

Forged Bearing Journal

The fan shafts used on all LSWA models are standard with forged bearing journals. Other brands may use a two-piece fan shaft with welded end journals that is susceptible to rusting and eventual failure. The solid forged design of the LSWA fan shaft provides durable long-lasting operation, free from premature mechanical failure.