Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO LSWA provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the Closed Circuit Cooler. These options are listed below.
 
Electric Heaters

Electric immersion heaters are available as an option and are located in the basin of the cooler. They are sized to maintain a +40° F (4,4º C) pan water temperature at 0°F (-18º C) ambient with the fans off *. They are furnished with a combination thermostat/low water protection device to cycle the heater on when required and to prevent the heater elements from energizing unless they are completely submerged. All components are enclosed in rugged, weather proof enclosures for outdoor use. Heater control packages that include contactor, transformer or disconnects are available.

(*) - Electric heater selection based on 0°F (-18º C) ambient temperature. For alternate low ambient heater selections consult the factory.