Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin

Designed for easy maintenance, the LSWA Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for cooling tower maintenance are the basin, drive system and coil . The cold water basin is easily accessed from outside the tower via large circular access doors. All drive system components are located in the dry, entering air stream for long life and can be serviced from outside the tower. The exclusive Thermal-Pak® coil is designed for trouble free maintenance and long life straight from the factory.

 
Patented* Thermal-Pak® Coil

EVAPCO's Thermal-Pak® coils feature a patented design which assures maximum cooling capacity. The airflow through the coil is counterflow to the fluid flow, providing the most efficient heat transfer process. A special coil design is utilized to reduce the air pressure drop through the unit while maximizing tube surface area and increasing its heat transfer capabilities. The uniquely shaped tubes of the coil are staggered in the direction of airflow to obtain a high film coefficient.

The coils are manufactured from high quality steel tubing following the most stringent quality control procedures. Each circuit is inspected to assure the material quality and then tested before being assembled into a coil. Finally, the assembled coil is pneumatically tested at 400 psig (2758 kPa) under water to ensure it is leak free.

To protect the coil against corrosion, it is placed in a heavy steel frame and then the entire assembly is dipped in molten zinc (hot-dip galvanized) at a temperature of approximately 800°F (427ºC).

Note: Closed circuit coolers should only be used on sealed, pressurized systems. Continual aeration of the water in an open system can cause corrosion inside the tubes of the cooler leading to premature failure.