Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO LSWA provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the Closed Circuit Cooler. These options are listed below.
 
Other Options

• Capacity Dampers and Controls
• Pony Motors
• Ladders
• Stainless Steel Fan Shafts
• Tapered Discharged Hoods
• Solid Screened Bottom Panels
• Hot Water or Steam Coils
• Steam Injectors
• Vibration Isolators (single cell only)
• Vibration Switches
• Remote Sump Connections
• Motors– Energy Efficient / Inverter Duty /
2S/1W and 2S/2W / Mill and Chem Duty
Automotive Duty and Many More, Consult the Factory