Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The LSWA Closed Circuit Cooler product line is a highly efficient design constructed for long life and minimum maintenance and features EVAPCO's patented, high efficiency Thermal-Pak® Coil. It is the ideal choice for forced draft replacement applications, low sound and indoor installations. The LSWA engineered design features are described below.

Principle of Operation

The process fluid is circulated through the coil of closed circuit cooler. Heat from the process is dissipated through the coil tubes to the water cascading downward over the tubes. Simultaneously, air is forced upward, over the coil opposite the water flow by the fans. A small portion of the water is evaporated which removes the heat. The warm moist air is discharged to the atmosphere while the cooled water drains to the basin at the bottom of the cooler where it is recirculated by the pump up through the water distribution system and back down over the coils. The vertical air discharge of the LSWA design and the distance between the discharge air and the fan intake reduce the chance of air recirculation since the warm humid air is directed up and away from the unit. For detailed layout information, please consult EVAPCO’S Equipment Layout Guidelines.