Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO LSWA provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the Closed Circuit Cooler. These options are listed below.
 

Screened Bottom Panels

Protective inlet screens are provided on the front of the fan section on the LSWA. Screens are not provided on the bottom of the fan section since most units are mounted on the roof or at ground level. If units are installed in an elevated position, bottom screens are recommended for safety protection.