Evapco Manufactured 304 Stainless Steel Coils
|
The Evapco manufactured Stainless Steel Coil is an elliptical tube, continuous return bend, 304 stainless steel coil. It is available in both the
Patented Thermal Pak Coil design used on AT, UB, LR and LS coolers and condensers and in the patent pending SensiCoil design used in the ESWA.
This option has superior corrosion resistance for Open Systems and Hostile Environments and is available with the Standard Evapco Lead Time!
For more detail on the corrosion resistant properties of 304 stainless steel, see Evapco's Maintenance Instruction Bulletin, 112AA.
The Evapco 304 SST coil option can be manufactured as an ASME coil and is CTI certified on the ESWA closed circuit cooler.
 SST Coil Flyer
|