Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin

Designed for easy maintenance, the LSWA Closed Circuit Cooler leads the industry in service friendly features. The three most critical areas for cooling tower maintenance are the basin, drive system and coil . The cold water basin is easily accessed from outside the tower via large circular access doors. All drive system components are located in the dry, entering air stream for long life and can be serviced from outside the tower. The exclusive Thermal-Pak® coil is designed for trouble free maintenance and long life straight from the factory.

 
Stainless Steel Strainers

One other component of evaporative cooling equipment which is subject to excessive wear and corrosion is the suction strainer. EVAPCO provides a lasting Type 304 stainless steel strainer on all units (except remote sump applications) as standard. Strainers are positioned around a large anti-vortex hood in easily handled sections.