Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO LSWA provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the Closed Circuit Cooler. These options are listed below.
 

Extended Surface Coil

Closed circuit coolers can be provided with spiral fins on the heat exchanger coil to increase the dry performance of the unit. Dry performance is accomplished by rejecting heat to the atmosphere without the use of the spray pump and the evaporation process. Dry operation can be practical in cold climates and/or when reduced winter loads exist. The number of fins per inch and and quantity of rows finned can be varied to obtain different dry performances.