Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA WDW
LSWA Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The standard design of the EVAPCO LSWA provides the customer with the easiest Closed Circuit Cooler to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the Closed Circuit Cooler. These options are listed below.
 
Electric Water Level Control

EVAPCO closed circuit coolers are available with an optional electric water level control system in place of the standard mechanical makeup valve and float assembly. This package provides very accurate control for the basin water level and does not require field adjustment, even under varying operating conditions.

The control was designed by EVAPCO and is manufactured exclusively for EVAPCO. It consists of multiple heavy duty stainless steel electrodes. These electrodes are mounted external to the unit in a vertical stand pipe. For winter operation, the stand pipe must be wrapped with electric heating cable and insulated to protect it from freezing.

The weather protected slow closing solenoid valve(s) for the makeup water connection is factory supplied and is ready for piping to a water supply with a pressure between 25 and 50 psig (138 kPa and 345 kPa).