Visit EVAPCO Worldwide:

ESWA ATWB cATWB LRWB LSWB WDW
LSWB Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features & Engineering Brochures Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Layout Manuals


The LSWB is a forced draft, centrifugal fan design closed circuit cooler with a capacity range of 225 to 7,650 MBH (73 to 4103 kW). Standard construction features the patented, high efficiency Thermal-Pak® Coil with a G-235 (Z600-Europe) galvanized steel casing and basin. Type 304 stainless steel is available for the basin and the casing.