Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the REP cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The AT basin section is designed to allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can be safely performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system is the easiest belt drive system to maintain in the industry!

•   Easy Access
•   Easy, Removable Air Inlet Louvers
      with Quick Release Fasteners (video)

•   Clean Pan Basin Design
•   Stainless Steel Strainers
•   Models REP 217-111 through REP 217-914
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Models REP 224-018 through REP 224-918
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Swing-out motor base (video)

Easy Access

The cold water basin section is easily accessible from ground level by simply removing the (2) two Quick Release Fasteners on the inlet louver assemblies surrounding the cooling tower and lifting out the lightweight louver.

The basin can be accessed from all (4) four sides of the cooling tower. The bottom of the fill section is a minimum of four (4) feet (1,2 m) above the basin floor. This open basin design enables the REP basin to be easily cleaned.