Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The REP Cooling Tower product line is an Advanced Technology design which uses induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The single end inlet design, alternate steel capability and foot print match up ideally with crossflow layouts making the REP an excellent replacement tower while still offering the maintenance and operational advantages of the induced draft counterflow cooling tower. These features are described below:

Efficient Drift Eliminators

An extremely efficient drift eliminator system is standard on the REP Cooling Tower. The system removes entrained water droplets from the air stream to limit the drift rate to less than 0.001% of the recirculating water rate. With a low drift rate, the REP Cooling Tower saves valuable water and water treatment chemicals. The REP can be located in areas where minimum water carryover is critical, such as parking lots.

The drift eliminators are constructed of an inert polyvinyl chloride (PVC) plastic material which effectively eliminates corrosion of these vital components. They are assembled in sections to facilitate easy removal for inspection of the water distribution system.