Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The REP Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty

Models REP 217-111 through REP 217-914 REP 217-111 through REP 217-914
Fan Motors
All REP Cooling Tower models utilize heavy duty totally enclosed (T.E.F.C. or T.E.A.O) fan motors designed specifically for cooling tower applications. In addition to the standard motors offered on each cooling tower, EVAPCO offers many optional motors to meet your specific needs, including:

  • Premium Efficiency Motors
  • Multi-Speed Motors
  • Inverter-Duty Motors for VFD Applications

The T.E.F.C. motors are located on the outside of the unit on Models REP 217-111 through REP 217-914 and are protected by a hinged, swing away cover.

Models REP 224-018 through REP 224-918 have T.E.A.O. motors located inside the fan section on a heavy duty motor base which swings to the outside for repair or removal.


Models  REP 224-018 through REP 224-918
REP 224-018 through REP 224-918
Models  REP 224-018 through REP 224-918
REP 224-018 through REP 224-918