Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The REP Cooling Tower product line is an Advanced Technology design which uses induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The single end inlet design, alternate steel capability and foot print match up ideally with crossflow layouts making the REP an excellent replacement tower while still offering the maintenance and operational advantages of the induced draft counterflow cooling tower. These features are described below:


Optimum Design for Freezing Climates

The counterflow fill design used in the REP Cooling Tower is well suited for winter operation. The wet deck surface is totally encased, and protected from freezing winds thus inhibiting ice formation on the fill section.

The even temperature gradient of the counterflow fill design makes the REP Cooling Tower the ideal unit for operation in freezing climates.

The counterflow design of the REP Cooling Tower fill section reduces the chance of ice formation and with bottom support, eliminates fill collapse should ice form.