Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The REP Cooling Tower product line is an Advanced Technology design which uses induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The single end inlet design, alternate steel capability and foot print match up ideally with crossflow layouts making the REP an excellent replacement tower while still offering the maintenance and operational advantages of the induced draft counterflow cooling tower. These features are described below:

Patented* EVAPAK® Fill

The patented EVAPAK® fill design used in the REP Cooling Tower is specially designed to induce highly turbulent mixing of the air and water for superior heat transfer. Special drainage tips allow high water loadings without excessive pressure drop. The fill is constructed of inert polyvinyl chloride, (PVC). It will not rot or decay and is formulated to withstand water temperatures of 130ºF (54,4ºC). Because of the unique way in which the crossfluted sheets are bonded together, and the bottom support of the fill section, the structural integrity of the fill is greatly enhanced, making the fill usable as a working platform. The fill selected for the Cooling Tower has excellent fire resistant qualities. Cooling Tower fill has a flame spread rating of 5 per ASTM-E84-81a. A higher temperature fill is available for water temperatures exceeding 130ºF (54,4ºC). Consult your EVAPCO representative for further details. *U.S. Patent No. 5,124,087