Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The REP Cooling Tower product line is an Advanced Technology design which uses induced draft counterflow technology-the most efficient in the industry and the best design for operation in a freezing climate. The single end inlet design, alternate steel capability and foot print match up ideally with crossflow layouts making the REP an excellent replacement tower while still offering the maintenance and operational advantages of the induced draft counterflow cooling tower. These features are described below:


Pressurized Water Distribution System

The water distribution system is made of schedule 40 PVC pipe and ABS plastic water diffusers for corrosion protection in this key area. The piping is easily removable for cleaning. The water diffusers have a minimum opening of 3/8 by 1 inch (9,5 mm by 25,4 mm) and are practically impossible to clog. They also have an anti-sludge ring extending into the headers to prevent sediment from building up in the diffuser opening In addition, the spray branches have threaded end caps to allow easy debris removal.

The spray pressure for all REP Cooling Towers is between 1 and 6 psig (6,9 and 42 kPa) at the
inlet header. The actual spray pressure will be shown on the certified drawings which are prepared for each unit.