The REP Cooling Tower product line is an
Advanced Technology design which uses induced draft counterflow technology-the most efficient in the industry and the best
design for operation in a freezing climate. The single end inlet design, alternate steel capability and foot print match up ideally
with crossflow layouts making the REP an excellent replacement tower while still offering the maintenance and operational advantages
of the induced draft counterflow cooling tower. These features are described below:
|