Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
REP Highlights Design Features Maintenance Features Thermal Performance Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO REP provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sloped Access Ladders
•   Working Platform & Ladder with Davit
•   Stainless Steel Water Touch Basin
•   EVAPCO Gear Drive System
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Electric Water Level Control

EVAPCO cooling towers are available with an optional electric water level control system in place of the standard mechanical makeup valve and float assembly. This package provides very accurate control for the basin water level and does not require field adjustment, even under varying operating conditions.

The control was designed by EVAPCO and is manufactured exclusively for EVAPCO. It consists of multiple heavy duty stainless steel electrodes. These electrodes are mounted external to the unit in a vertical stand pipe. For winter operation, the stand pipe must be wrapped with electric heating cable and insulated to protect it from freezing.

The weather protected slow closing solenoid valve(s) for the makeup water connection is factory supplied and is ready for piping to a water supply with a pressure between 5 and 125 psig (35 kPa and 860 kPa).