The REP is an induced draft, counterflow design cooling tower with a capacity range of 367 to 1553 nominal tons (1614 to 6830 kW). The single end inlet design and ability to sit on crossflow tower supporting steel make the REP the ideal replacement cooling tower. Standard construction consists of G-235 (Z600-Europe) galvanized steel with type 304 stainless steel available for the basin or the entire tower