Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The UBT Cooling Tower product line is an Advanced Technology design with dramatic advancements in structural technology to withstand the greatest forces of nature. Constructed with structural enhancements like heavier gauge steel, increased size and number of fasteners, reinforced mounting flanges and internal cross-bracing, the UBT line can withstand seismic accelerations up to 1.0g horizontal and wind loads of 125 psf. Stone and Webster, using computer modeling and actual proof tests independently certified the seismic and wind load rating of each model. In addition, the counterflow design provides the UBT Cooling Tower with inherently better operational and maintenance features. All of these features are described below.


Fast, On-Time Shipments

The UBT is a completely factory assembled cooling tower manufactured by a dedicated professional workforce, expert in building cooling towers. Factory trained mechanics and EVAPCO's strict quality control and inspection procedures guarantee the quality of every unit shipped.

EVAPCO's controlled factory environment ensures fast on-time shipments, allowing the UBT to be available WHEN THE CUSTOMER WANTS IT!