Designed for easy maintenance, the UBT cooling tower leads the industry in service friendly features. The two
most critical areas for cooling tower maintenance are the basin and the drive system. The AT basin section is designed to
allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can be safely
performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck
handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system
is the easiest belt drive system to maintain in the industry!
|