Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The UBT Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty


Fan Shaft Bearings

The fan shaft bearings on the UBT cooling tower are specially selected to provide long life, minimizing costly downtime. They are rated for an L-10 life of 75,000 to 135,000 hours, making them the heaviest duty pillow block bearing in the industry used for cooling tower duty.