Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The UBT Cooling Tower features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty cooling tower applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.

•   Fan Motors
•   Power–Band Belt Drive
•   Drive System Sheaves
•   Fan Shaft Bearings
•   (5) Five Year Warranty


(5) Five Year Drive Warranty

EVAPCO provides a standard (5) five year motor and drive warranty on all Power-Band belt drive and optional gear drive UBT Cooling Towers. This unique warranty is designed to offer the end user optimum protection against fan drive and motor failure. It is a comprehensive plan which includes the fan, fan shaft, belts, sheaves, fan bearings, gear box, flexible coupling, driveshaft and the motor.