Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


Designed for easy maintenance, the UBT cooling tower leads the industry in service friendly features. The two most critical areas for cooling tower maintenance are the basin and the drive system. The AT basin section is designed to allow quick and easy access from outside the cooling tower. Just like the basin, all service to the drive system can be safely performed from the side of the cooling tower. This eliminates the need to stand in the cold water basin or add costly fan deck handrails and safety cages for routine service to the bearings, belts, or electrical equipment. Evapco's Power-Band drive system is the easiest belt drive system to maintain in the industry!

•   Easy Access
•   Clean Pan Basin Design
•   Stainless Steel Strainers
•   Models UBT 8-56B through UBT 8-936B
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Models UBT 12-212B through UBT 24-936B
      Motor Mount, Power Band Belt
      Adjustment and Bearing Lubrication

•   Swing-out motor base (video)

Models UBT 8-56B through UBT 8-936B Motor Mount, Power Band Belt Adjustment and Bearing Lubrication

The fan motor and drive assembly are designed to allow easy servicing of the motor and adjustment of the belt tension from the exterior of the unit. The T.E.F.C fan motor is mounted on the outside on these models and is protected from the weather by a cover which swings away for maintenance.

A large hinged access door is located on the side of the unit for easy access to the fan drive system. The belt can be adjusted by tightening the J-Bolts on the motor base and the tension can be checked easily through the access door, all while standing at the side of the unit. The bearings can also be lubricated from the side of the unit. The bearing lubrication lines have been extended to the exterior casing and are located by the access door, thus making bearing lubrication easy.

Sloped access ladders and working platforms are available as an option to facilitate maintenance.