Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO UBT provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sloped Access Ladders
•   Stainless Steel Water Touch Basin
•   EVAPCO Gear Drive System
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Sloped Access Ladders

A sloped access ladder is available for all UBT models (models UBT 8-56B through 8-96B use a vertical ladder). The EVAPCO designed access ladder features a sloped “ships type” ladder arrangement which provides fast and easy access to the water distribution system and drive components. A grab bar is attached to the sloped ladder for safe and easy ascent and descent. There is no need for safety cages or railings with this design. The ladder(s) will ship loose and must be field mounted. The sloped ladder meets all applicable OSHA requirements.