Superior Air Inlet Louver and Screen Design
The air inlet louver screens on the = Cooler_Type %> are constructed of corrosion-free PVC
and stainless steel
. They are a "Sight-Tight" two pass design that
minimizes splashout and reduces the potential for algae formation inside the tower.
In single pass louver systems used by other manufacturers,
circulating water droplets tend to splashout, especially when the fans are shut off. With the two pass louver system, the water
droplets are captured on the inward sloping pass, minimizing splashout problems.
EVAPCO's unique louver design completely encloses the basin
area. Direct sunlight is blocked from the water inside the cooling tower, thereby reducing the potential of algae formation.
Water treatment and maintenance costs are substantially reduced.
While effectively containing the recirculating water
and blocking sunlight, the louver design has a low pressure drop. The low pressure drop results in lower fan energy consumption,
which reduces the operating costs of the cooling tower.
|