Visit EVAPCO Worldwide:

UT USS AT REP ICT UBT LPT LSTB
UBT Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Thermal Performance Low Sound Solutions
Downloads: Product Features Brochure Product Engineering Bulletin
Operation & Maintenance Bulletin Rigging & Assembly Bulletin Drawings


The standard design of the EVAPCO UBT provides the customer with the easiest cooling tower to maintain in the industry. There are additional options which can make maintenance easier and extend the life of the cooling tower. These options are listed below.

•   Sloped Access Ladders
•   Stainless Steel Water Touch Basin
•   EVAPCO Gear Drive System
•   Electric Heaters
•   Electric Water Level Control
•   Other Options

Stainless Steel Water Touch Basin

The UBT Cooling Tower has a modular design which allows specific areas to be enhanced for increased corrosion protection. The basin area of the cooling tower experiences turbulent mixing of air and water, in addition to silt build-up. In conjunction with the EVAPCOAT Corrosion Protection System, EVAPCO offers an optional Stainless Steel Water Touch Basin. This option provides Type 304 or Type 316 stainless steel for the entire basin area including the support columns of the cooling tower and the louver frames.

The basin section provides the structural support for the unit and is the most important part of the cooling tower. The Stainless Steel Water Touch Basin provides maximum corrosion protection.