|
The UBW is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCOs
patented THERMAL-PAK COIL® the most efficient in the industry, and dramatic advancements in structural
technology to withstand the greatest forces of nature. Constructed with structural enhancements like heavier gauge steel,
increased size and number of fasteners, reinforced mounting flanges and internal cross-bracing, the UBW line can withstand
seismic accelerations up to 1.0g horizontal and wind loads of 125 psf. Stone and Webster, using computer modeling and actual
proof tests independently certified the seismic and wind load rating of each model. In addition, the counterflow design
provides the UBW closed circuit cooler with inherently better operational and maintenance features. These features are described below.
|