Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The UBW is an Advanced Technology, induced draft counterflow design closed circuit cooler featuring EVAPCO’s patented THERMAL-PAK COIL® – the most efficient in the industry, and dramatic advancements in structural technology to withstand the greatest forces of nature. Constructed with structural enhancements like heavier gauge steel, increased size and number of fasteners, reinforced mounting flanges and internal cross-bracing, the UBW line can withstand seismic accelerations up to 1.0g horizontal and wind loads of 125 psf. Stone and Webster, using computer modeling and actual proof tests independently certified the seismic and wind load rating of each model. In addition, the counterflow design provides the UBW closed circuit cooler with inherently better operational and maintenance features. These features are described below.


Structural Enhancements

The UBW represents a dramatic advancement in structural technology of evaporative cooling products. Following the 1994 earthquake in Southern California, Evapco worked closely with Stone & Webster Engineering Corporation in developing a research program to analyze and increase the structural integrity of evaporative cooling products. The intent was to design equipment capable of withstanding the greatest forces of nature. The UBW evolved out of this research where each structural joint was analyzed. Following computer modeling and actual proof tests, the UBW’s seismic and wind load ratings were independently certified by Stone & Webster.

To achieve independent certification by Stone & Webster, the ATW design was modified into the UBW with several structural enhancements. The basin received additional internal cross-bracing, the fasteners were increased in size and number, heavier gauge steel was used in critical structural panels and reinforced mounting flanges were added. These modifications increased the seismic force ratings from the typical 0.5g horizontal acceleration to a robust 1.0g horizontal acceleration concurrent with 0.3g horizontal orthogonal and 0.5g vertical acting through the center of gravity. The wind load rating increased from the typical 50 pounds per square foot to a hurricane force 125 psf applied at the center of pressure.