Visit EVAPCO Worldwide:

ESWA ATW LRW LSWA UBW WDW
UBW Highlights Design Features Maintenance Features Drive Systems
Optional Equipment Unit Specifications Low Sound Solutions
Downloads: Product Features & Engineering Brochure Drawings
Operation & Maintenance Bulletin Rigging & Assembly Bulletin


The UBW Closed Circuit Cooler features the highly successful EVAPCO POWER-BAND Belt Drive System engineered for heavy-duty operation. The POWER-BAND Drive System has consistently provided trouble-free operation in the most severe duty closed circuit cooler applications. In addition, the complete drive system including the fan motor is standard with a (5) Five Year Warranty.


 

Fan Motors

All UBW Closed Circuit Cooler models utilize heavy duty totally enclosed (T.E.F.C. or T.E.A.O) fan motors designed specifically for closed circuit cooler applications. In addition to the standard motors offered on each cooler, EVAPCO offers many optional motors to meet your specific needs, including:

    • Premium Efficiency Motors
    • Multi-Speed Motors
    • Inverter-Duty Motors for VFD Applications

Models UBW 68A through UBW 135C have T.E.F.C. motors located on the outside of the unit, protected by a hinged, swing away cover.

Models UBW 138A through UBW 864C models have T.E.A.O. motors located inside the fan section on a heavy duty motor base which swings to the outside for repair or removal.